Energy Distribution
YO XT5-XT6 110..240 Vac - 110..250 Vdc
₹3,512.57
Product Id
1SDA104926R1
SHUNT OPENING RELEASE FOR PERMANENT SERVICE 110..240V AC-110..125V DC XT5-XT6
More about YO XT5-XT6 110..240 Vac - 110..250 Vdc
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Accessories for Tmax XT |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.2 kilogram |
| Package Height | 60 millimetre |
| Package Length | 140 millimetre |
| Package Width | 110 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Voltage (Ur) | 110...240 volt AC |
| Standards | IEC, UL |
| Invoice Description | YO XT5-XT6 110..240 Vac - 110..250 Vdc |
| Extended Product Type | YO XT5-XT6 110..240 Vac - 110..250 Vdc |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,512.57 Free delivery | ||||
| ₹3,529.00 + <span class="price">₹450.00</span> shipping | ||||
| ₹3,902.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹3,569.00 + <span class="price">₹472.00</span> shipping | ||||
| ₹4,070.12 Free delivery | ||||
| ₹11,263.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,512.57 Free delivery | ||||
| ₹3,529.00 + <span class="price">₹450.00</span> shipping | ||||
| ₹3,902.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹3,569.00 + <span class="price">₹472.00</span> shipping | ||||
| ₹4,070.12 Free delivery | ||||
| ₹11,263.00 Free delivery |
Write Your Own Review


