Energy Distribution
YO-C XT5 W 110..240 Vac - 110..250 Vdc
₹7,438.13
Product Id
1SDA104930R1
SHUNT OPENING RELEASE WIRED FOR PERMANENT SERVICE 110..240V AC- 110..250V DC FOR WITHDRAWABLE XT5
More about YO-C XT5 W 110..240 Vac - 110..250 Vdc
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Accessories for Tmax XT |
| Country of Origin | Italy - Imported by ABB India Limited |
| Package Gross Weight | 0.2 kilogram |
| Package Height | 60 millimetre |
| Package Length | 140 millimetre |
| Package Width | 110 millimetre |
| Product Class | Accessory |
| Rated Voltage (Ur) | 110...240 volt AC |
| Standards | IEC60947-2 |
| Invoice Description | YO-C XT5 W 110..240 Vac - 110..250 Vdc |
| Extended Product Type | YO-C XT5 W 110..240 Vac - 110..250 Vdc |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹7,438.13 Free delivery | ||||
| ₹7,650.00 + ₹100.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹7,438.13 Free delivery | ||||
| ₹7,650.00 + ₹100.00 shipping |
Write Your Own Review


