Energy Distribution
YO-C XT5-XT6 F/P 110..240Vac-110..250Vdc
₹6,616.26
Product Id
1SDA104934R1
SHUNT OPENING RELEASE WIRED FOR PERMANENT SERVICE 110..240V AC- 110..250V DC FOR FIXED-PLUG-IN XT5-XT6
More about YO-C XT5-XT6 F/P 110..240Vac-110..250Vdc
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Accessories for Tmax XT |
| Country of Origin | Italy - Imported by ABB India Limited |
| Package Gross Weight | 0.2 kilogram |
| Package Height | 60 millimetre |
| Package Length | 140 millimetre |
| Package Width | 110 millimetre |
| Product Class | Accessory |
| Standards | IEC60947-2 |
| Invoice Description | YO-C XT5-XT6 F/P 110..240Vac-110..250Vdc |
| Extended Product Type | YO-C XT5-XT6 F/P 110..240Vac-110..250Vdc |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹6,616.26 Free delivery | ||||
| ₹7,718.00 + <span class="price">₹100.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹6,616.26 Free delivery | ||||
| ₹7,718.00 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


