Energy Distribution
YU XT5-XT6 220..240 Vac - 220..250 Vdc
₹4,000.00
Product Id
1SDA104944R1
UNDERVOLTAGE RELEASE 220...240V AC-220...250V DC XT5-XT6
More about YU XT5-XT6 220..240 Vac - 220..250 Vdc
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Accessories for Tmax XT |
| Country of Origin | Italy - Imported by ABB India Limited |
| Package Gross Weight | 0.113 kilogram |
| Package Height | 60 millimetre |
| Package Length | 140 millimetre |
| Package Width | 110 millimetre |
| Product Class | Accessory |
| Rated Voltage (Ur) | 220...240 volt AC |
| Standards | IEC60947-2 |
| Invoice Description | YU XT5-XT6 220..240 Vac - 220..250 Vdc |
| Extended Product Type | YU XT5-XT6 220..240 Vac - 220..250 Vdc |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹4,000.00 Free delivery | ||||
| ₹7,171.98 + <span class="price">₹450.00</span> shipping | ||||
| ₹7,281.00 + <span class="price">₹472.00</span> shipping | ||||
| ₹7,962.00 + <span class="price">₹100.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹4,000.00 Free delivery | ||||
| ₹7,171.98 + <span class="price">₹450.00</span> shipping | ||||
| ₹7,281.00 + <span class="price">₹472.00</span> shipping | ||||
| ₹7,962.00 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


