Energy Distribution
KLC XT5-XT6 KE.LO. RONIS EQ.B 1228 OPxB
₹3,229.00
Product Id
1SDA105063R1
KEY LOCK RONIS EQUAL FELLOW B IN OPEN WITH KEY WITHDRAWABLE IN OPEN POSITION FOR C.BREAKER XT5-XT6
More about KLC XT5-XT6 KE.LO. RONIS EQ.B 1228 OPxB
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Accessories for Tmax XT |
| Country of Origin | Italy - Imported by ABB India Limited |
| Package Gross Weight | 0.064 kilogram |
| Package Height | 20 millimetre |
| Package Length | 200 millimetre |
| Package Width | 150 millimetre |
| Product Class | Accessory |
| Standards | IEC60947-2 |
| Invoice Description | KLC XT5-XT6 KE.LO. RONIS EQ.B 1228 OPxB |
| Extended Product Type | KLC XT5-XT6 KE.LO. RONIS EQ.B 1228 OPxB |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,229.00 + <span class="price">₹100.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,229.00 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


