Energy Distribution
RHL XT5-XT6K.LO.RONIS EQ.FEL.A1228RHxFLD
₹2,586.56
Product Id
1SDA105082R1
KEY LOCK RONIS EQUAL FELLOW A 1228 IN OPEN FOR ROTARY HANDLE OPERATING MECH. AND FRONT PANEL XT5- XT6
More about RHL XT5-XT6K.LO.RONIS EQ.FEL.A1228RHxFLD
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Accessories for Tmax XT |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.051 kilogram |
| Package Height | 20 millimetre |
| Package Length | 200 millimetre |
| Package Width | 150 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC, UL |
| Invoice Description | RHL XT5-XT6K.LO.RONIS EQ.FEL.A1228RHxFLD |
| Extended Product Type | RHL XT5-XT6K.LO.RONIS EQ.FEL.A1228RHxFLD |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,586.56 Free delivery | ||||
| ₹2,829.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹2,587.00 + <span class="price">₹472.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,586.56 Free delivery | ||||
| ₹2,829.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹2,587.00 + <span class="price">₹472.00</span> shipping |
Write Your Own Review


