Energy Distribution
RHL XT7 KEY LOCK RONIS EQ. FEL. A 1228
Out of stock
Product Id
1SDA105086R1
KEY LOCK RONIS EQUAL FELLOW A 1228 IN OPEN FOR ROTARY HANDLE OPERATING MECH. XT7
More about RHL XT7 KEY LOCK RONIS EQ. FEL. A 1228
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Compatibility | TMax XT |
| Standards | IEC 60947 |
| Product Class | Moulded Case Circuit Breakers |
| Package Width | 150 millimetre |
| Package Length | 200 millimetre |
| Package Height | 20 millimetre |
| Invoice Description | RHL XT7 KEY LOCK RONIS EQ. FEL. A 1228 |
| Product Range | Accessories for Tmax XT |
| Package Gross Weight | 0.051 kilogram |
| Extended Product Type | RHL XT7 KEY LOCK RONIS EQ. FEL. A 1228 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Country of origin | Italy (IT) - Imported by ABB India Limited |
Write Your Own Review


