Energy Distribution
MOL-D XT5-XT6 KE.LO. RONIS SEV.1228xMOE
₹5,472.00
Product Id
1SDA105092R1
KEY LOCK RONIS SEVERAL FOR MOTOR OPERATOR FOR 1 C.BREAKER XT5-XT6
More about MOL-D XT5-XT6 KE.LO. RONIS SEV.1228xMOE
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Accessories for Tmax XT |
| Country of Origin | Italy - Imported by ABB India Limited |
| Package Gross Weight | 0.075 kilogram |
| Package Height | 30 millimetre |
| Package Length | 250 millimetre |
| Package Width | 145 millimetre |
| Product Class | Accessory |
| Standards | IEC60947-2 |
| Invoice Description | MOL-D XT5-XT6 KE.LO. RONIS SEV.1228xMOE |
| Extended Product Type | MOL-D XT5-XT6 KE.LO. RONIS SEV.1228xMOE |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹5,472.00 + <span class="price">₹100.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹5,472.00 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


