Energy Distribution
MIR-H XT5 MECH,LOCK REAR HO. 2 C.BREAKER
₹21,917.00
Product Id
1SDA105117R1
MECHANICAL INTERLOCK REAR HORIZONTAL BETWEEN 2 C.BREAKERS XT5
More about MIR-H XT5 MECH,LOCK REAR HO. 2 C.BREAKER
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Accessories for Tmax XT |
| Country of Origin | Italy - Imported by ABB India Limited |
| Package Gross Weight | 5.718 kilogram |
| Package Height | 85 millimetre |
| Package Length | 520 millimetre |
| Package Width | 370 millimetre |
| Product Class | Accessory |
| Standards | IEC60947-2 |
| Invoice Description | MIR-H XT5 MECH,LOCK REAR HO. 2 C.BREAKER |
| Extended Product Type | MIR-H XT5 MECH,LOCK REAR HO. 2 C.BREAKER |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹21,917.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹21,917.00 Free delivery |
Write Your Own Review


