T5X-HA400 PR222DS-LSIG In320 3p FF800VAC
Out of stock
Product Id
1SDA107745R1
C.BREAKER TMAX T5X-HA 400 800V FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR222DS-LSIG R 320
More about T5X-HA400 PR222DS-LSIG In320 3p FF800VAC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax T |
Sub-type | T5 |
Standards | IEC |
Product Class | Moulded Case Circuit Breakers |
Number Of Poles | 3 |
Package Width | 248 millimetre |
Package Length | 285 millimetre |
Package Height | 240 millimetre |
Invoice Description | T5X-HA400 PR222DS-LSIG In320 3p FF800VAC |
Product Range | SACE Tmax T |
Package Gross Weight | 5.1 kilogram |
Extended Product Type | T5X-HA400 PR222DS-LSIG In320 3p FF800VAC |
Total GST Percentage | 18.00 |
HSN Number | 85362090 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Write Your Own Review