Energy Distribution
P1B 160 TMD 63-630 4p F F
₹4,473.73
+ ₹80.00 shipping
Product Id
1SDA116220R1
C.BREAKER FORMULA DSP P1B 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 63-630 A
More about P1B 160 TMD 63-630 4p F F
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Rated Current (In) | 63A |
Compatibility | Formula DSP |
Size | P1B |
Rated Insulation Voltage (Ui) | 750 volt |
Rated Voltage (Ur) | 500 volt AC |
Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
Rated Operational Voltage | 500 volt AC |
Rated Uninterrupted Current (Iu) | 160 ampere |
Release Type | TM |
Setting Range | 44.1…63 ampere |
Sub-type | P1 |
Standards | IEC |
Product Class | Moulded Case Circuit Breakers |
Number Of Poles | 4 |
Package Width | 128 millimetre |
Package Length | 143 millimetre |
Package Height | 135 millimetre |
Invoice Description | P1B 160 TMD 63-630 4p F F |
Product Range | Formula DSP |
Package Gross Weight | 1.4 kilogram |
Extended Product Type | P1B 160 TMD 63-630 4p F F |
Rated Service Short-Circuit Breaking Capacity (Ics) | (240 V AC) 25 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85362090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹4,473.73
+ ₹80.00 shipping
|
|
||
|
₹4,618.00
+ ₹100.00 shipping
|
|
||
|
₹4,619.00
Free delivery
|
|
||
|
₹4,902.31
Free delivery
|
|
||
|
₹5,116.00
Free delivery
|
|
||
|
₹5,333.60
Free delivery
|
|
||
|
₹5,590.00
Free delivery
|
|
||
|
₹5,600.28
Free delivery
|
|
||
|
₹5,602.64
+ ₹100.00 shipping
|
|
||
|
₹6,625.12
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹4,473.73
+ ₹80.00 shipping
|
|
||
|
₹4,618.00
+ ₹100.00 shipping
|
|
||
|
₹4,619.00
Free delivery
|
|
||
|
₹4,902.31
Free delivery
|
|
||
|
₹5,116.00
Free delivery
|
|
||
|
₹5,333.60
Free delivery
|
|
||
|
₹5,590.00
Free delivery
|
|
||
|
₹5,600.28
Free delivery
|
|
||
|
₹5,602.64
+ ₹100.00 shipping
|
|
||
|
₹6,625.12
Free delivery
|
|
Write Your Own Review