Energy Distribution
P1B 160 TMD 80-800 4p F F
₹5,556.00
Product Id
1SDA116221R1
C.BREAKER FORMULA DSP P1B 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 80-800 A
More about P1B 160 TMD 80-800 4p F F
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Formula DSP |
| Number Of Poles | 4 |
| Country of Origin | India (IN) |
| Package Gross Weight | 1.4 kilogram |
| Package Height | 135 millimetre |
| Package Length | 143 millimetre |
| Package Width | 128 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Insulation Voltage (Ui) | 750 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (240 V AC) 25 kiloampere |
| Rated Uninterrupted Current (Iu) | 160 ampere |
| Rated Voltage (Ur) | 500 volt AC |
| Size | P1B |
| Sub-type | P1 |
| Standards | IEC |
| Release Type | TM |
| Setting Range | 56…80 ampere |
| Invoice Description | P1B 160 TMD 80-800 4p F F |
| Extended Product Type | P1B 160 TMD 80-800 4p F F |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹5,556.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹5,725.12 + <span class="price">₹600.00</span> shipping | ||||
| ₹7,888.88 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹5,556.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹5,725.12 + <span class="price">₹600.00</span> shipping | ||||
| ₹7,888.88 Free delivery |
Write Your Own Review


