Energy Distribution
P1C 160 TMD 80-800 3p F F
₹3,424.00
Product Id
1SDA116234R1
C.BREAKER FORMULA DSP P1C 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 80-800 A
More about P1C 160 TMD 80-800 3p F F
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Rated Current (In) | 80A |
Compatibility | Formula DSP |
Size | P1C |
Rated Insulation Voltage (Ui) | 750 volt |
Rated Voltage (Ur) | 500 volt AC |
Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
Rated Operational Voltage | 500 volt AC |
Rated Uninterrupted Current (Iu) | 160 ampere |
Release Type | TM |
Setting Range | 56…80 ampere |
Sub-type | P1 |
Standards | IEC |
Product Class | Moulded Case Circuit Breakers |
Number Of Poles | 3 |
Package Width | 128 millimetre |
Package Length | 143 millimetre |
Package Height | 135 millimetre |
Invoice Description | P1C 160 TMD 80-800 3p F F |
Product Range | Formula DSP |
Package Gross Weight | 1.1 kilogram |
Extended Product Type | P1C 160 TMD 80-800 3p F F |
Rated Service Short-Circuit Breaking Capacity (Ics) | (240 V AC) 40 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85362090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹3,424.00
Free delivery
|
|
||
|
₹3,442.18
+ ₹80.00 shipping
|
|
||
|
₹3,553.00
+ ₹100.00 shipping
|
|
||
|
₹3,986.16
+ ₹100.00 shipping
|
|
||
|
₹3,998.00
+ ₹50.00 shipping
|
|
||
|
₹4,139.44
Free delivery
|
|
||
|
₹4,301.00
+ ₹70.00 shipping
|
|
||
|
₹5,095.82
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹3,424.00
Free delivery
|
|
||
|
₹3,442.18
+ ₹80.00 shipping
|
|
||
|
₹3,553.00
+ ₹100.00 shipping
|
|
||
|
₹3,986.16
+ ₹100.00 shipping
|
|
||
|
₹3,998.00
+ ₹50.00 shipping
|
|
||
|
₹4,139.44
Free delivery
|
|
||
|
₹4,301.00
+ ₹70.00 shipping
|
|
||
|
₹5,095.82
Free delivery
|
|
Write Your Own Review