Energy Distribution
P1N 160 TMD 125-1250 4p F F InN=100%
₹7,598.00
+ ₹450.00 shipping
Product Id
1SDA116273R1
C.BREAKER FORMULA DSP P1N 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 125-1250 A FULLY RATED NEUTRAL
More about P1N 160 TMD 125-1250 4p F F InN=100%
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Formula DSP |
Size | P1N |
Rated Insulation Voltage (Ui) | 750 volt |
Rated Voltage (Ur) | 500 volt AC |
Rated Uninterrupted Current (Iu) | 160 ampere |
Release Type | TM |
Setting Range | 87.5…125 ampere |
Sub-type | P1 |
Standards | IEC |
Product Class | Moulded Case Circuit Breakers |
Number Of Poles | 4 |
Package Width | 128 millimetre |
Package Length | 143 millimetre |
Package Height | 135 millimetre |
Invoice Description | P1N 160 TMD 125-1250 4p F F InN=100% |
Product Range | Formula DSP |
Package Gross Weight | 1.4 kilogram |
Extended Product Type | P1N 160 TMD 125-1250 4p F F InN=100% |
Rated Service Short-Circuit Breaking Capacity (Ics) | (240 V AC) 50 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85362090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹7,598.00
+ ₹450.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹7,598.00
+ ₹450.00 shipping
|
|
Write Your Own Review