Energy Distribution
P2C 250 TMD 200-2000 3p F F
₹9,384.00
+ ₹450.00 shipping
Product Id
1SDA116325R1
C.BREAKER FORMULA DSP P2C 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 200-2000 A
More about P2C 250 TMD 200-2000 3p F F
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Formula DSP |
Size | P2C |
Rated Insulation Voltage (Ui) | 750 volt |
Rated Voltage (Ur) | 500 volt AC |
Rated Uninterrupted Current (Iu) | 250 ampere |
Release Type | TM |
Setting Range | 140…200 ampere |
Sub-type | P2 |
Standards | IEC |
Product Class | Moulded Case Circuit Breakers |
Number Of Poles | 3 |
Package Width | 155 millimetre |
Package Length | 155 millimetre |
Package Height | 190 millimetre |
Invoice Description | P2C 250 TMD 200-2000 3p F F |
Product Range | Formula DSP |
Package Gross Weight | 1.7 kilogram |
Extended Product Type | P2C 250 TMD 200-2000 3p F F |
Rated Service Short-Circuit Breaking Capacity (Ics) | (240 V AC) 40 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85362090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹9,384.00
+ ₹450.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹9,384.00
+ ₹450.00 shipping
|
|
Write Your Own Review