Energy Distribution
P2C 250 TMD 250-2500 3p F F
₹10,124.40
Product Id
1SDA116326R1
C.BREAKER FORMULA DSP P2C 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 250-2500 A
More about P2C 250 TMD 250-2500 3p F F
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Formula DSP |
Size | P2C |
Rated Insulation Voltage (Ui) | 750 volt |
Rated Voltage (Ur) | 500 volt AC |
Rated Uninterrupted Current (Iu) | 250 ampere |
Release Type | TM |
Setting Range | 175…250 ampere |
Sub-type | P2 |
Standards | IEC |
Product Class | Moulded Case Circuit Breakers |
Number Of Poles | 3 |
Package Width | 155 millimetre |
Package Length | 155 millimetre |
Package Height | 190 millimetre |
Invoice Description | P2C 250 TMD 250-2500 3p F F |
Product Range | Formula DSP |
Package Gross Weight | 1.7 kilogram |
Extended Product Type | P2C 250 TMD 250-2500 3p F F |
Rated Service Short-Circuit Breaking Capacity (Ics) | (240 V AC) 40 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85362090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹10,124.40
Free delivery
|
|
||
|
₹10,210.30
+ ₹50.00 shipping
|
|
||
|
₹10,529.00
Free delivery
|
|
||
|
₹11,327.06
Free delivery
|
|
||
|
₹11,800.00
Free delivery
|
|
||
|
₹12,739.00
Free delivery
|
|
||
|
₹12,762.88
+ ₹100.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹10,124.40
Free delivery
|
|
||
|
₹10,210.30
+ ₹50.00 shipping
|
|
||
|
₹10,529.00
Free delivery
|
|
||
|
₹11,327.06
Free delivery
|
|
||
|
₹11,800.00
Free delivery
|
|
||
|
₹12,739.00
Free delivery
|
|
||
|
₹12,762.88
+ ₹100.00 shipping
|
|
Write Your Own Review