Energy Distribution

P2N 250 TMD 200-2000 3p F F

- +
Product Id
1SDA116337R1
Sold and delivered by Dynatech Engineers
C.BREAKER FORMULA DSP P2N 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 200-2000 A

More about P2N 250 TMD 200-2000 3p F F

Technical Specification
MRP (Indian Rupees) Not for Retail Sale
Compatibility Formula DSP
Size P2N
Rated Insulation Voltage (Ui) 750 volt
Rated Voltage (Ur) 500 volt AC
Rated Uninterrupted Current (Iu) 250 ampere
Release Type TM
Setting Range 140…200 ampere
Sub-type P2
Standards IEC
Product Class Moulded Case Circuit Breakers
Number Of Poles 3
Package Width 155 millimetre
Package Length 155 millimetre
Package Height 190 millimetre
Invoice Description P2N 250 TMD 200-2000 3p F F
Product Range Formula DSP
Package Gross Weight 1.7 kilogram
Extended Product Type P2N 250 TMD 200-2000 3p F F
Rated Service Short-Circuit Breaking Capacity (Ics) (240 V AC) 50 kiloampere
Total GST Percentage 18.00
HSN Number 85362090
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
Dynatech Engineers
94.2% of 100
94.2% positive evaluations
₹11,771.00
+ ₹100.00 shipping
    No attributes found for the product.
    Download
    All Offers
    Seller Qty Price Landing Price
    Dynatech Engineers
    94.2% of 100
    94.2% positive evaluations
    ₹11,771.00
    + ₹100.00 shipping
      Write Your Own Review
      You're reviewing:P2N 250 TMD 200-2000 3p F F
      © ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.