Energy Distribution
P3S 400 TMA 320-3200 3p F F
₹18,797.00
Product Id
1SDA116380R1
C.BREAKER FORMULA DSP P3S 400 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 320 I3=1600...3200
More about P3S 400 TMA 320-3200 3p F F
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Compatibility | Formula DSP |
| Size | P3S |
| Rated Insulation Voltage (Ui) | 750 volt |
| Rated Voltage (Ur) | 500 volt AC |
| Rated Uninterrupted Current (Iu) | 400 ampere |
| Release Type | TM |
| Setting Range | 224…320 ampere |
| Sub-type | P3 |
| Standards | IEC |
| Product Class | Moulded Case Circuit Breakers |
| Number Of Poles | 3 |
| Package Width | 248 millimetre |
| Package Length | 285 millimetre |
| Package Height | 240 millimetre |
| Invoice Description | P3S 400 TMA 320-3200 3p F F |
| Product Range | Formula DSP |
| Package Gross Weight | 4.8 kilogram |
| Extended Product Type | P3S 400 TMA 320-3200 3p F F |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (240 V AC) 80 kiloampere |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Country of origin | India (IN) |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹18,797.00 Free delivery | ||||
| ₹19,153.76 + ₹100.00 shipping | ||||
| ₹22,649.32 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹18,797.00 Free delivery | ||||
| ₹19,153.76 + ₹100.00 shipping | ||||
| ₹22,649.32 Free delivery |
Write Your Own Review



