Energy Distribution
AUX 250Vac/dc P1-P2-P3-P4
₹576.31
Product Id
1SDA116440R1
1 CHANGEOVER CONTACT V 250V AC-DC FORMULA DSP P1-P2-P3-P4
More about AUX 250Vac/dc P1-P2-P3-P4
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | SACE FORMULA DSP |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.05Kilogram |
| Package Height | 60mm |
| Package Length | 140mm |
| Package Width | 110Â mm |
| Product Class | Accessories |
| Standards | IEC |
| Invoice Description | AUX 250Vac/dc P1-P2-P3-P4 |
| Extended Product Type | AUX 250Vac/dc P1-P2-P3-P4 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹576.31 Free delivery | ||||
| ₹593.00 + ₹100.00 shipping | ||||
| ₹818.19 Free delivery | ||||
| ₹577.00 + ₹250.00 shipping | ||||
| ₹520.60 + ₹450.00 shipping | ||||
| ₹558.85 + ₹450.00 shipping | ||||
| ₹666.00 + ₹450.00 shipping |
| RoHS Information | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹576.31 Free delivery | ||||
| ₹593.00 + ₹100.00 shipping | ||||
| ₹818.19 Free delivery | ||||
| ₹577.00 + ₹250.00 shipping | ||||
| ₹520.60 + ₹450.00 shipping | ||||
| ₹558.85 + ₹450.00 shipping | ||||
| ₹666.00 + ₹450.00 shipping |
Write Your Own Review


