Energy Distribution
YU P3-P4 380...440 Vac
₹4,505.71
Product Id
1SDA116468R1
UNDERVOLTAGE RELEASE 380...440V AC FORMULA DSP P3-P4
More about YU P3-P4 380...440 Vac
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Formula DSP |
Standards | IEC |
Product Class | Accessories |
Package Width | 110 mm |
Package Length | 140mm |
Package Height | 60mm |
Invoice Description | YU P3-P4 380...440 Vac |
Product Range | Formula DSP |
Package Gross Weight | 0.121Kilogram |
Extended Product Type | YU P3-P4 380...440 Vac |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹4,505.71
Free delivery
|
|
RoHS Information | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹4,505.71
Free delivery
|
|
Write Your Own Review