ACB
FA2C 2000A 4P 50kA EK2 LSIG MDO type ACB with Display
Out of stock
Product Id
1SDX012316R1
FA2C 2000A 4P 50kA EK2 LSIG MDO type ACB with Display & in built Accessories {Open Coil (YO), Closing Coil (YC) , Spring Charging Motor suitable for FA2 220-250 Vac/dc}
More about FA2C 2000A 4P 50kA EK2 LSIG MDO type ACB with Display
| Product Range | Formula Air |
|---|---|
| Number Of Poles | 4 |
| Rated Current El ED (In) | 2000A |
| Country of Origin | India |
| Package Gross Weight | 101 Kg |
| Package Height | 430 mm |
| Package Length | 390 mm |
| Package Width | 415 mm |
| Invoice Description | FA2C 2000A 4P 50kA EK2 LSIG MDO type ACB with Display & in built Accessories {Open Coil (YO), Closing Coil (YC) , Spring Charging Motor suitable for FA2 220-250 Vac/dc} |
| Extended Product Type | Draw-out type ACB |
| Total GST Percentage | 18.00 |
| HSN Number | 8712 20 10 |
| ACB - Frame Size | FA2 |
Write Your Own Review


