FA2C 1600A 3P 50kA EK1 LI Manually Operated Fixed type ACB
Out of stock
Product Id
1SDX117747R1
FA2C 1600A 3P 50kA EK1 LI Manually Operated Fixed type ACB
More about FA2C 1600A 3P 50kA EK1 LI Manually Operated Fixed type ACB
Rated Current (In) | 1600A |
---|---|
Number Of Poles | 3 |
Package Width | 280 mm |
Package Length | 275 mm |
Package Height | 380 mm |
Invoice Description | FA2C 1600A 3P 50kA EK1 LI Manually Operated Fixed type ACB |
Product Range | Formula Air |
Package Gross Weight | 43 Kg |
Extended Product Type | Fixed type ACB |
Total GST Percentage | 18.00 |
HSN Number | 8541 20 10 |
Country of origin | India |
ACB - Frame Size | FA2 |
Write Your Own Review