FA2C 2000A 3P 50kA EK1 LI EDO type ACB
Out of stock
Product Id
1SDX204756R1
FA2C 2000A 3P 50kA EK1 LI EDO type ACB & in built Accessories {Open Coil (YO), Closing Coil (YC) , Spring Charging Motor suitable for FA2 220-250 Vac/dc}
More about FA2C 2000A 3P 50kA EK1 LI EDO type ACB
Rated Current (In) | 2000A |
---|---|
Number Of Poles | 3 |
Package Width | 320 mm |
Package Length | 275 mm |
Package Height | 380 mm |
Invoice Description | FA2C 2000A 3P 50kA EK1 LI EDO type ACB & in built Accessories {Open Coil (YO), Closing Coil (YC) , Spring Charging Motor suitable for FA2 220-250 Vac/dc} |
Product Range | Formula Air |
Package Gross Weight | 56 Kg |
Extended Product Type | Draw-out type ACB |
Total GST Percentage | 18.00 |
HSN Number | 8722 20 10 |
Country of origin | India |
ACB - Frame Size | FA2 |
Write Your Own Review