ACB
FA4C 2500A 3P 50kA EK1 LSIG EDO type ACB
Out of stock
Product Id
1SDX204761R1
FA4C 2500A 3P 50kA EK1 LSIG EDO type ACB & in built Accessories {Open Coil (YO), Closing Coil (YC) , Spring Charging Motor suitable for FA4 220-250 Vac/dc}
More about FA4C 2500A 3P 50kA EK1 LSIG EDO type ACB
| Product Range Global | Formula Air |
|---|---|
| Number Of Poles Global | 3 |
| Rated Current El ED (In) Global | 2500A |
| Country of Origin Global | India |
| Package Gross Weight Global | 112 Kg |
| Package Height Global | 380 mm |
| Package Length Global | 275 mm |
| Package Width Global | 430 mm |
| Rated Current (In) | 2500A |
| Number Of Poles | 3 |
| Package Width | 430 mm |
| Package Length | 275 mm |
| Package Height | 380 mm |
| Invoice Description | FA4C 2500A 3P 50kA EK1 LSIG EDO type ACB & in built Accessories {Open Coil (YO), Closing Coil (YC) , Spring Charging Motor suitable for FA4 220-250 Vac/dc} |
| Product Range | Formula Air |
| Package Gross Weight | 112 Kg |
| Extended Product Type | Draw-out type ACB |
| Total GST Percentage | 18.00 |
| HSN Number | 8733 20 10 |
| Country of origin | India |
| ACB - Frame Size | FA4 |
Write Your Own Review


