ACB
FA2C 1600A 4P 50kA EK1 LSIG Manually Operated Fixed type ACB
Out of stock
Product Id
1SDX256634R1
FA2C 1600A 4P 50kA EK1 LSIG Manually Operated Fixed type ACB
More about FA2C 1600A 4P 50kA EK1 LSIG Manually Operated Fixed type ACB
| Rated Current (In) | 1600A |
|---|---|
| Number Of Poles | 4 |
| Package Width | 320 mm |
| Package Length | 390 mm |
| Package Height | 430 mm |
| Invoice Description | FA2C 1600A 4P 50kA EK1 LSIG Manually Operated Fixed type ACB |
| Product Range | Formula Air |
| Package Gross Weight | 55 Kg |
| Extended Product Type | Fixed type ACB |
| Total GST Percentage | 18.00 |
| HSN Number | 8581 20 10 |
| Country of origin | India |
| ACB - Frame Size | FA2 |
Write Your Own Review


