ACB
FA1C 800A 3P 50kA EK1 LI Manually Operated Fixed type ACB
Out of stock
Product Id
1SDX259376R1
FA1C 800A 3P 50kA EK1 LI Manually Operated Fixed type ACB
More about FA1C 800A 3P 50kA EK1 LI Manually Operated Fixed type ACB
| Product Range | Formula Air |
|---|---|
| Number Of Poles | 3 |
| Rated Current El ED (In) | 800A |
| Country of Origin | India |
| Package Gross Weight | 16 Kg |
| Package Height | 300 mm |
| Package Length | 190 mm |
| Package Width | 215 mm |
| Invoice Description | FA1C 800A 3P 50kA EK1 LI Manually Operated Fixed type ACB |
| Extended Product Type | Fixed type ACB |
| Total GST Percentage | 18.00 |
| HSN Number | 8537 20 10 |
| ACB - Frame Size | FA1 |
Write Your Own Review


