Energy Distribution
FA1C 630A 3P 50kA EK1 LI Electrical Operated Fixed type ACB
Out of stock
Product Id
1SDX260834R1
FA1C 630A 3P 50kA EK1 LI Electrical Operated Fixed type ACB & in built Accessories {Open Coil (YO), Closing Coil (YC) , Spring Charging Motor suitable for FA1 220-250 Vac/dc}
More about FA1C 630A 3P 50kA EK1 LI Electrical Operated Fixed type ACB
| Product Range | Formula Air |
|---|---|
| Number Of Poles | 3 |
| Rated Current El ED (In) | 630A |
| Country of Origin | India |
| Package Gross Weight | 16 Kg |
| Package Height | 300 mm |
| Package Length | 190 mm |
| Package Width | 215 mm |
| Invoice Description | FA1C 630A 3P 50kA EK1 LI Electrical Operated Fixed type ACB & in built Accessories {Open Coil (YO), Closing Coil (YC) , Spring Charging Motor suitable for FA1 220-250 Vac/dc} |
| Extended Product Type | Fixed type ACB |
| Total GST Percentage | 18.00 |
| HSN Number | 8596 20 10 |
| ACB - Frame Size | FA1 |
Write Your Own Review


