FA1C 1000A 3P 50kA EK1 LI Manually Operated Fixed type ACB
Out of stock
Product Id
1SDX260841R1
FA1C 1000A 3P 50kA EK1 LI Manually Operated Fixed type ACB
More about FA1C 1000A 3P 50kA EK1 LI Manually Operated Fixed type ACB
Rated Current (In) | 1000A |
---|---|
Number Of Poles | 3 |
Package Width | 215 mm |
Package Length | 190 mm |
Package Height | 300 mm |
Invoice Description | FA1C 1000A 3P 50kA EK1 LI Manually Operated Fixed type ACB |
Product Range | Formula Air |
Package Gross Weight | 16 Kg |
Extended Product Type | Fixed type ACB |
Total GST Percentage | 18.00 |
HSN Number | 8538 20 10 |
Country of origin | India |
ACB - Frame Size | FA1 |
Write Your Own Review