FA1C 1000A 3P 50kA EK2 LSIG Manually Operated Fixed type ACB with Display
Out of stock
Product Id
1SDX260842R1
FA1C 1000A 3P 50kA EK2 LSIG Manually Operated Fixed type ACB with Display
More about FA1C 1000A 3P 50kA EK2 LSIG Manually Operated Fixed type ACB with Display
Rated Current (In) | 1000A |
---|---|
Number Of Poles | 3 |
Package Width | 215 mm |
Package Length | 190 mm |
Package Height | 300 mm |
Invoice Description | FA1C 1000A 3P 50kA EK2 LSIG Manually Operated Fixed type ACB with Display |
Product Range | Formula Air |
Package Gross Weight | 16 Kg |
Extended Product Type | Fixed type ACB |
Total GST Percentage | 18.00 |
HSN Number | 8558 20 10 |
Country of origin | India |
ACB - Frame Size | FA1 |
Write Your Own Review