ACB
FA2C 2000A 3P 50kA EK1 LI Electrical Operated Fixed type ACB
Out of stock
Product Id
1SDX266653R1
FA2C 2000A 3P 50kA EK1 LI Electrical Operated Fixed type ACB & in built Accessories {Open Coil (YO), Closing Coil (YC) , Spring Charging Motor suitable for FA2 220-250 Vac/dc}
More about FA2C 2000A 3P 50kA EK1 LI Electrical Operated Fixed type ACB
| Product Range | Formula Air |
|---|---|
| Number Of Poles | 3 |
| Rated Current El ED (In) | 2000A |
| Country of Origin | India |
| Package Gross Weight | 43 Kg |
| Package Height | 380 mm |
| Package Length | 275 mm |
| Package Width | 280 mm |
| Invoice Description | FA2C 2000A 3P 50kA EK1 LI Electrical Operated Fixed type ACB & in built Accessories {Open Coil (YO), Closing Coil (YC) , Spring Charging Motor suitable for FA2 220-250 Vac/dc} |
| Extended Product Type | Fixed type ACB |
| Total GST Percentage | 18.00 |
| HSN Number | 8602 20 10 |
| ACB - Frame Size | FA2 |
Write Your Own Review


