ACB
FA1C 630A 4P 50kA EK1 LI Manually Operated Fixed type ACB
Out of stock
Product Id
1SDX266940R1
FA1C 630A 4P 50kA EK1 LI Manually Operated Fixed type ACB
More about FA1C 630A 4P 50kA EK1 LI Manually Operated Fixed type ACB
| Product Range | Formula Air |
|---|---|
| Number Of Poles | 4 |
| Rated Current El ED (In) | 630A |
| Country of Origin | India |
| Package Gross Weight | 18 Kg |
| Package Height | 370 mm |
| Package Length | 280 mm |
| Package Width | 285 mm |
| Invoice Description | FA1C 630A 4P 50kA EK1 LI Manually Operated Fixed type ACB |
| Extended Product Type | Fixed type ACB |
| Total GST Percentage | 18.00 |
| HSN Number | 8566 20 10 |
| ACB - Frame Size | FA1 |
Write Your Own Review


