ACB
FA1C 800A 4P 50kA EK2 LSIG Manually Operated Fixed type ACB with Display
Out of stock
Product Id
1SDX266947R1
FA1C 800A 4P 50kA EK2 LSIG Manually Operated Fixed type ACB with Display
More about FA1C 800A 4P 50kA EK2 LSIG Manually Operated Fixed type ACB with Display
| Product Range | Formula Air |
|---|---|
| Number Of Poles | 4 |
| Rated Current El ED (In) | 800A |
| Country of Origin | India |
| Package Gross Weight | 18 Kg |
| Package Height | 370 mm |
| Package Length | 280 mm |
| Package Width | 285 mm |
| Invoice Description | FA1C 800A 4P 50kA EK2 LSIG Manually Operated Fixed type ACB with Display |
| Extended Product Type | Fixed type ACB |
| Total GST Percentage | 18.00 |
| HSN Number | 8587 20 10 |
| ACB - Frame Size | FA1 |
Write Your Own Review


