ACB
FA1C 800A 4P 50kA EK2 LSIG Electrical Operated Fixed type ACB with Display
Out of stock
Product Id
1SDX266951R1
FA1C 800A 4P 50kA EK2 LSIG Electrical Operated Fixed type ACB with Display & in built Accessories {Open Coil (YO), Closing Coil (YC) , Spring Charging Motor suitable for FA1 220-250 Vac/dc}
More about FA1C 800A 4P 50kA EK2 LSIG Electrical Operated Fixed type ACB with Display
| Product Range | Formula Air |
|---|---|
| Number Of Poles | 4 |
| Rated Current El ED (In) | 800A |
| Country of Origin | India |
| Package Gross Weight | 18 Kg |
| Package Height | 370 mm |
| Package Length | 280 mm |
| Package Width | 285 mm |
| Invoice Description | FA1C 800A 4P 50kA EK2 LSIG Electrical Operated Fixed type ACB with Display & in built Accessories {Open Coil (YO), Closing Coil (YC) , Spring Charging Motor suitable for FA1 220-250 Vac/dc} |
| Extended Product Type | Fixed type ACB |
| Total GST Percentage | 18.00 |
| HSN Number | 8647 20 10 |
| ACB - Frame Size | FA1 |
Write Your Own Review


