ACB
FA1C 1250A 4P 50kA EK1 LI Manually Operated Fixed type ACB
Out of stock
Product Id
1SDX266956R1
FA1C 1250A 4P 50kA EK1 LI Manually Operated Fixed type ACB
More about FA1C 1250A 4P 50kA EK1 LI Manually Operated Fixed type ACB
| Rated Current (In) | 1250A |
|---|---|
| Number Of Poles | 4 |
| Package Width | 285 mm |
| Package Length | 280 mm |
| Package Height | 370 mm |
| Invoice Description | FA1C 1250A 4P 50kA EK1 LI Manually Operated Fixed type ACB |
| Product Range | Formula Air |
| Package Gross Weight | 18 Kg |
| Extended Product Type | Fixed type ACB |
| Total GST Percentage | 18.00 |
| HSN Number | 8569 20 10 |
| Country of origin | India |
| ACB - Frame Size | FA1 |
Write Your Own Review


