FA1C 1250A 4P 50kA EK1 LI Electrical Operated Fixed type ACB
Out of stock
Product Id
1SDX266958R1
FA1C 1250A 4P 50kA EK1 LI Electrical Operated Fixed type ACB & in built Accessories {Open Coil (YO), Closing Coil (YC) , Spring Charging Motor suitable for FA1 220-250 Vac/dc}
More about FA1C 1250A 4P 50kA EK1 LI Electrical Operated Fixed type ACB
Rated Current (In) | 1250A |
---|---|
Number Of Poles | 4 |
Package Width | 285 mm |
Package Length | 280 mm |
Package Height | 370 mm |
Invoice Description | FA1C 1250A 4P 50kA EK1 LI Electrical Operated Fixed type ACB & in built Accessories {Open Coil (YO), Closing Coil (YC) , Spring Charging Motor suitable for FA1 220-250 Vac/dc} |
Product Range | Formula Air |
Package Gross Weight | 18 Kg |
Extended Product Type | Fixed type ACB |
Total GST Percentage | 18.00 |
HSN Number | 8629 20 10 |
Country of origin | India |
ACB - Frame Size | FA1 |
Write Your Own Review