ACB
FA4C 2500A 4P 50kA EK2 LSIG Electrical Operated Fixed type ACB with Display
Out of stock
Product Id
1SDX266973R1
FA4C 2500A 4P 50kA EK2 LSIG Electrical Operated Fixed type ACB with Display & in built Accessories {Open Coil (YO), Closing Coil (YC) , Spring Charging Motor suitable for FA4 220-250 Vac/dc}
More about FA4C 2500A 4P 50kA EK2 LSIG Electrical Operated Fixed type ACB with Display
| Rated Current (In) | 2500A |
|---|---|
| Number Of Poles | 4 |
| Package Width | 515 mm |
| Package Length | 390 mm |
| Package Height | 430 mm |
| Invoice Description | FA4C 2500A 4P 50kA EK2 LSIG Electrical Operated Fixed type ACB with Display & in built Accessories {Open Coil (YO), Closing Coil (YC) , Spring Charging Motor suitable for FA4 220-250 Vac/dc} |
| Product Range | Formula Air |
| Package Gross Weight | 72 Kg |
| Extended Product Type | Fixed type ACB |
| Total GST Percentage | 18.00 |
| HSN Number | 8653 20 10 |
| Country of origin | India |
| ACB - Frame Size | FA4 |
Write Your Own Review


