ACB
FA4C 3200A 4P 50kA EK1 LI Manually Operated Fixed type ACB
Out of stock
Product Id
1SDX266974R1
FA4C 3200A 4P 50kA EK1 LI Manually Operated Fixed type ACB
More about FA4C 3200A 4P 50kA EK1 LI Manually Operated Fixed type ACB
| Product Range | Formula Air |
|---|---|
| Number Of Poles | 4 |
| Rated Current El ED (In) | 3200A |
| Country of Origin | India |
| Package Gross Weight | 72 Kg |
| Package Height | 430 mm |
| Package Length | 390 mm |
| Package Width | 515 mm |
| Invoice Description | FA4C 3200A 4P 50kA EK1 LI Manually Operated Fixed type ACB |
| Extended Product Type | Fixed type ACB |
| Total GST Percentage | 18.00 |
| HSN Number | 8574 20 10 |
| ACB - Frame Size | FA4 |
Write Your Own Review


