ACB
FA4C 4000A 4P 50kA EK1 LI Manually Operated Fixed type ACB
Out of stock
Product Id
1SDX266980R1
FA4C 4000A 4P 50kA EK1 LI Manually Operated Fixed type ACB
More about FA4C 4000A 4P 50kA EK1 LI Manually Operated Fixed type ACB
| Rated Current (In) | 4000A |
|---|---|
| Number Of Poles | 4 |
| Package Width | 515 mm |
| Package Length | 390 mm |
| Package Height | 430 mm |
| Invoice Description | FA4C 4000A 4P 50kA EK1 LI Manually Operated Fixed type ACB |
| Product Range | Formula Air |
| Package Gross Weight | 72 Kg |
| Extended Product Type | Fixed type ACB |
| Total GST Percentage | 18.00 |
| HSN Number | 8575 20 10 |
| Country of origin | India |
| ACB - Frame Size | FA4 |
Write Your Own Review


