ACB
FA4C 4000A 4P 50kA EK2 LSIG Manually Operated Fixed type ACB with Display
Out of stock
Product Id
1SDX287113R1
FA4C 4000A 4P 50kA EK2 LSIG Manually Operated Fixed type ACB with Display
More about FA4C 4000A 4P 50kA EK2 LSIG Manually Operated Fixed type ACB with Display
| Product Range | Formula Air |
|---|---|
| Number Of Poles | 4 |
| Rated Current El ED (In) | 4000A |
| Country of Origin | India |
| Package Gross Weight | 72 Kg |
| Package Height | 430 mm |
| Package Length | 390 mm |
| Package Width | 515 mm |
| Invoice Description | FA4C 4000A 4P 50kA EK2 LSIG Manually Operated Fixed type ACB with Display |
| Extended Product Type | Fixed type ACB |
| Total GST Percentage | 18.00 |
| HSN Number | 8595 20 10 |
| ACB - Frame Size | FA4 |
Write Your Own Review


