Energy Distribution
XLP00-6BC Fuse Switch Disconnector
Out of stock
Product Id
1SEP101890R0002
XLP00,3-pole,160A, incl. 6 Bridge Clamps
More about XLP00-6BC Fuse Switch Disconnector
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Easyline-XLP |
| Number Of Poles | 3 |
| Rated Current El ED (In) | 160A |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Mounting Type | Baseplate |
| Package Gross Weight | 0.63 kilogram |
| Package Height | 187 millimetre |
| Package Length | 90 millimetre |
| Package Width | 105 millimetre |
| Product Class | EasyLine XLP00 |
| Rated Impulse Withstand Voltage (Uimp) | Main Circuit 8 kilovolt |
| Rated Voltage (Ur) | 400 volt AC, 500 volt AC, 690 volt AC |
| Rated Operational Voltage | 400 volt AC ; 500 volt AC ; 690 volt AC |
| Standards | IEC60947-3 |
| Fuse Type | NH |
| Fuse Size | NH00, NH000 |
| Invoice Description | XLP00-6BC Fuse Switch Disconnector |
| Extended Product Type | XLP00-6BC |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


