Energy Distribution
XLP00-EFM-6BC Fuse Switch Disconnector
Out of stock
Product Id
1SEP101890R0012
XLP00,3-pole,160A, incl. Electronic Fuse Monitoring and 6 Bridge Clamps
More about XLP00-EFM-6BC Fuse Switch Disconnector
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Easyline-XLP |
Rated Voltage (Ur) | 400 volt AC |
Product Class | EasyLine XLP00 |
Fuse Size | NH00 |
Standards | IEC60947-3 |
Rated Impulse Withstand Voltage (Uimp) | Main Circuit 8 kilovolt |
Number Of Poles | 3 |
Mounting Type | Baseplate |
Package Gross Weight | 0.68 kilogram |
Product Range | Easyline-XLP |
Invoice Description | XLP00-EFM-6BC Fuse Switch Disconnector |
Package Height | 187 millimetre |
Package Length | 100 millimetre |
Package Width | 105 millimetre |
Function | Electronic Fuse Monitoring |
Extended Product Type | XLP00-EFM-6BC |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Bulgaria (BG) - Imported by ABB India Limited |
Write Your Own Review