Energy Distribution
XLP1 Fuse Switch Disconnector
Out of stock
Product Id
1SEP101891R0001
XLP1,3-pole,250A, without clamps or bolts
More about XLP1 Fuse Switch Disconnector
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Easyline-XLP |
Rated Voltage (Ur) | 500 volt AC |
Product Class | EasyLine XLP1 |
Fuse Size | NH1 |
Standards | IEC60947-3 |
Rated Operational Voltage | 500 volt AC |
Rated Impulse Withstand Voltage (Uimp) | Main Circuit 8 kilovolt |
Number Of Poles | 3 |
Mounting Type | Baseplate |
Package Gross Weight | 1.6 kilogram |
Product Range | Easyline-XLP |
Invoice Description | XLP1 Fuse Switch Disconnector |
Package Height | 270 millimetre |
Package Length | 116 millimetre |
Package Width | 185 millimetre |
Extended Product Type | XLP1 |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Bulgaria (BG) - Imported by ABB India Limited |
Write Your Own Review