Energy Distribution
XLP1-6M10 Fuse Switch Disconnector
Out of stock
Product Id
1SEP101891R0004
XLP1,3-pole,250A, incl. 6 x M10 bolts
More about XLP1-6M10 Fuse Switch Disconnector
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Compatibility | Easyline-XLP |
| Rated Voltage (Ur) | 500 volt AC |
| Product Class | EasyLine XLP1 |
| Fuse Size | NH1 |
| Standards | IEC60947-3 |
| Rated Operational Voltage | 500 volt AC |
| Rated Impulse Withstand Voltage (Uimp) | Main Circuit 8 kilovolt |
| Number Of Poles | 3 |
| Mounting Type | Baseplate |
| Package Gross Weight | 1.8 kilogram |
| Product Range | Easyline-XLP |
| Invoice Description | XLP1-6M10 Fuse Switch Disconnector |
| Package Height | 270 millimetre |
| Package Length | 116 millimetre |
| Package Width | 185 millimetre |
| Extended Product Type | XLP1-6M10 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Country of origin | Bulgaria (BG) - Imported by ABB India Limited |
Write Your Own Review


