Product tag
Energy Distribution

XLP3-6BC Fuse Switch Disconnector

Out of stock
    Product Id
    1SEP101975R0002
    XLP3,3-pole,630A, incl. 6 Bridge Clamps

    More about XLP3-6BC Fuse Switch Disconnector

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeEasyline-XLP
    Number Of Poles3
    Rated Current El ED (In)630A
    Country of OriginChina (CN) - Imported by ABB India Limited
    Mounting TypeBaseplate
    Package Gross Weight4.25 kilogram
    Package Height330 millimetre
    Package Length142 millimetre
    Package Width250 millimetre
    Product ClassEasyLine XLP3
    Rated Impulse Withstand Voltage (Uimp)Main Circuit 8 kilovolt
    Rated Voltage (Ur)500 volt AC, 690 volt AC
    Rated Operational Voltage500 volt AC ; 690 volt AC
    StandardsIEC60947-3
    Fuse Type NH
    Fuse SizeNH3
    Invoice DescriptionXLP3-6BC Fuse Switch Disconnector
    Extended Product TypeXLP3-6BC
    Total GST Percentage18.00
    HSN Number85389099
    Download
    Product Catalog Click Here
    Declaration of Conformity - CE Click Here
    Write Your Own Review
    You're reviewing:XLP3-6BC Fuse Switch Disconnector
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.