Energy Distribution
XLP000-6CC Fuse Switch Disconnector
Out of stock
Product Id
1SEP201428R0001
XLP000,3-pole,100A, incl. 6 Cage Clamps
More about XLP000-6CC Fuse Switch Disconnector
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Easyline-XLP |
| Number Of Poles | 3 |
| Rated Current El ED (In) | 100A |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Mounting Type | Baseplate |
| Package Gross Weight | 0.46 kilogram |
| Package Height | 152 millimetre |
| Package Length | 80 millimetre |
| Package Width | 90 millimetre |
| Product Class | EasyLine XLP000 |
| Rated Impulse Withstand Voltage (Uimp) | Main Circuit 6 kilovolt |
| Rated Voltage (Ur) | 400 volt AC, 500 volt AC, 690 volt AC |
| Rated Operational Voltage | 400 volt AC ; 500 volt AC ; 690 volt AC |
| Standards | IEC60947-3 |
| Fuse Type | NH |
| Fuse Size | NH000, NH00C |
| Invoice Description | XLP000-6CC Fuse Switch Disconnector |
| Extended Product Type | XLP000-6CC |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


