AUX-NC-XLP00123 Auxiliary switch
Out of stock
Product Id
1SEP407742R0002
Auxiliary switch NC, 10A/690V
More about AUX-NC-XLP00123 Auxiliary switch
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | OS/OESA |
Product Class | EasyLine XLP Accessories |
Package Gross Weight | 0.001 kilogram |
Product Range | AUX-NC-XLP00 |
Invoice Description | AUX-NC-XLP00123 Auxiliary switch |
Package Height | 42 millimetre |
Package Length | 28 millimetre |
Package Width | 9 millimetre |
Function | Aux. Switch NC |
Extended Product Type | AUX-NC-XLP00123 |
Total GST Percentage | 18.00 |
HSN Number | 85389000 |
Country of origin | Bulgaria (BG) - Imported by ABB India Limited |
Write Your Own Review