Energy Distribution
XLP00-1P Fuse Switch Disconnector
Out of stock
Product Id
1SEP600113R0001
XLP00,1-pole,160A, without clamps or bolts
More about XLP00-1P Fuse Switch Disconnector
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Easyline-XLP |
Rated Voltage (Ur) | 220 volt DC |
Product Class | EasyLine XLP00 |
Fuse Size | NH00 |
Standards | IEC60947-3 |
Rated Impulse Withstand Voltage (Uimp) | Main Circuit 8 kilovolt |
Number Of Poles | 1 |
Mounting Type | Baseplate |
Package Gross Weight | 0.24 kilogram |
Product Range | Easyline-XLP |
Invoice Description | XLP00-1P Fuse Switch Disconnector |
Package Height | 88 millimetre |
Package Length | 185 millimetre |
Package Width | 40 millimetre |
Extended Product Type | XLP00-1P |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | China (CN) - Imported by ABB India Limited |
Write Your Own Review