Energy Distribution
ZLBM1-3P-M12 Fuse switch disconnector
Out of stock
Product Id
1SEP620011R3000
ZLBM1-3P-M12 Fuse switch disconnector
More about ZLBM1-3P-M12 Fuse switch disconnector
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Easyline-XLP |
Rated Insulation Voltage (Ui) | 1000 volt |
Product Class | Fusegears |
Fuse Size | NH1 |
Standards | IEC60947-3 |
Rated Impulse Withstand Voltage (Uimp) | Main Circuit 8 kilovolt |
Number Of Poles | 3 |
Package Gross Weight | 3.8 kilogram |
Product Range | Easyline-XLP |
Invoice Description | ZLBM1-3P-M12 Fuse switch disconnector |
Package Height | 662 millimetre |
Package Length | 185 millimetre |
Package Width | 99 millimetre |
Housing Material | Standard |
Extended Product Type | ZLBM1-3P-M12 |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Bulgaria (BG) - Imported by ABB India Limited |
Write Your Own Review