Energy Distribution
ZLBM2-3P-M12 Fuse switch disconnector
Out of stock
Product Id
1SEP620012R3000
ZLBM2-3P-M12 Fuse switch disconnector
More about ZLBM2-3P-M12 Fuse switch disconnector
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Easyline-XLP |
| Number Of Poles | 3 |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Housing Material | Standard |
| Package Gross Weight | 4.3 kilogram |
| Package Height | 662 millimetre |
| Package Length | 185 millimetre |
| Package Width | 99 millimetre |
| Product Class | Fusegears |
| Rated Impulse Withstand Voltage (Uimp) | Main Circuit 8 kilovolt |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Standards | IEC60947-3 |
| Fuse Size | NH2 |
| Invoice Description | ZLBM2-3P-M12 Fuse switch disconnector |
| Extended Product Type | ZLBM2-3P-M12 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


