Automation & Control
MLBL-01R LED block
Product Id
1SFA611621R1011
Modular LED block - 24V AC / DC, integrated LED - Red - Illuminated
More about MLBL-01R LED block
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Modular |
Product Class | Accessories for Operator and Pilot Lights |
Suitable For | MP1, MP2, MP3, MP4, MPD1, MPD2, MPD3, MPD4, MPD5, MPD11, MPD12, MPD13, MPD14, MPD15, MPD16, MPM1, MPM2, KP6, MPET3, MPEP3, MPEK3, MPET4, MPEP4, MPEK4, MPMT3, MPMT4, MPMP3, MPMP4, M2SS1, M2SS2, M2SS3, M2SS4, M2SS5, M2SS6, M3SS1, M3SS2, M3SS3, M3SS4, M3SS5, |
Rated Operational Voltage | 24 volt AC / DC |
Rated Current (In) | 9.9mA |
Package Width | 0.11 metre |
Package Length | 0.15 metre |
Package Height | 0.01 metre |
Invoice Description | LAMP BLOCK MLBL-01R |
Product Range | Modular |
Package Gross Weight | 0.01 kilogram |
Mounting Type | Front mounting |
Extended Product Type | MLBL-01R |
Color | Red |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | China (CN) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹128.00
Free delivery
|
|
Declaration of Conformity - CE | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹128.00
Free delivery
|
|
Write Your Own Review